ZU50-N-38M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 50 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G3/8" external |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 20.01 [N] |
| Lifting force parallel at -60 kPa | 36.98 [N] |
| Lifting force parallel at -90 kPa | 43.95 [N] |
| Lifting force vertical at -20 kPa | 35.02 [N] |
| Lifting force vertical at -60 kPa | 72.99 [N] |
| Lifting force vertical at -90 kPa | 92.02 [N] |
| Lifting force parallel at -20 kPa | 2.04 [kg] |
| Lifting force parallel at -60 kPa | 3.77 [kg] |
| Lifting force parallel at -90 kPa | 4.48 [kg] |
| Lifting force vertical at -20 kPa | 3.57 [kg] |
| Lifting force vertical at -60 kPa | 7.44 [kg] |
| Lifting force vertical at -90 kPa | 9.38 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 12 [cm³] |
| Weight | 0.029 [kg] |