ZU8-N-M5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 8 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M5 external |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 0.98 [N] |
| Lifting force parallel at -60 kPa | 2.84 [N] |
| Lifting force parallel at -90 kPa | 3.34 [N] |
| Lifting force vertical at -20 kPa | 0.98 [N] |
| Lifting force vertical at -60 kPa | 2.84 [N] |
| Lifting force vertical at -90 kPa | 3.83 [N] |
| Lifting force parallel at -20 kPa | 0.1 [kg] |
| Lifting force parallel at -60 kPa | 0.29 [kg] |
| Lifting force parallel at -90 kPa | 0.34 [kg] |
| Lifting force vertical at -20 kPa | 0.1 [kg] |
| Lifting force vertical at -60 kPa | 0.29 [kg] |
| Lifting force vertical at -90 kPa | 0.39 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 0.1 [cm³] |
| Weight | 0.003 [kg] |