ZU80-WS-18F

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 80 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Fixing thread | G1/8" internal |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 8 [mm] |
| Volume | 32 [cm³] |
| Lifting force parallel at -20 kPa | 44.44 [N] |
| Lifting force parallel at -60 kPa | 124.59 [N] |
| Lifting force parallel at -90 kPa | 166.18 [N] |
| Lifting force vertical at -20 kPa | 76.22 [N] |
| Lifting force vertical at -60 kPa | 194.24 [N] |
| Lifting force vertical at -90 kPa | 247.31 [N] |
| Weight | 0.031 [kg] |