ZMP30316-B

Vacuum ejector
Series ZMP
- Powerful
- Volume flow: 1364 l/min - 5456 l/min
- Air consumption: 608 l/min - 2144 l/min
- Vacuum level max.: -92 kPa
- Excellent performance
Ideal for applications with extremely high volume flow requirements. Several vacuum connections are also available.
Technical Data
Vacuum level max. | -92 [kPa] |
Volume flow | 5456 [l/min] |
Air consumption at 2.2 bar | 1568 [l/min] |
Air consumption at 4 bar | 2144 [l/min] |
Noise level max. | 60 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 4.454 [kg] |
Downloads
PDF datasheet
Download