ZTPLED3034-14-N-Q

Vacuum ejector
Series ZTP
- Powerful
- Volume flow: 341 l/min - 1448 l/min
- Air consumption: 208 l/min - 416 l/min
- Vacuum level max.: -92 kPa
- All-in-one solution
The vacuum generator is multifunctional and suitable for various applications. It has an integrated filter with self-cleaning function and an optional air-saving function.
Technical Data
Vacuum level max. | -75 [kPa] |
Volume flow | 1448 [l/min] |
Air-saving function | Yes |
Air control valve | Yes |
Blow-off control valve | Yes |
Digital vacuum switch | Yes |
Silencer | Yes |
Noise level max. | 60 [dB] |
Vacuum filter | Yes |
Operating pressure max. | 7 [bar] |
Weight | 1.113 [kg] |