Series Handlingssystem für Hochvoltspeicher

Customized
  • Handling system for visual inspection of battery packs or manual installation of attachment parts
  • Removal of the component from the AGV
  • Integrated axis compensation module in order to compensate for position tolerances
  • Swiveling axis integrated in the gripper for swiveling up the component to an ergonomic work position

Contact us

Personal data
Message