WTR1000-172982-A

Tire gripper for green tires
Series WTR1000
- Dynamic, strong, and robust ready-to-mount gripper on gantry or robot for tire blank handling
- Lightweight, modular industry-standard gripper provides flexibility and ease of use
- A secure and balanced grip reduces the risk of tire deformations
- Sensor mounting to verify the presence of the tire
- Can handle a wide range of tire diameters
- Useful for green tire handling in various applications in tire building and curing areas
- Workpiece contact parts are made of stainless steel
Equipment/Options
Drive AC servo motor
Internal gripping
Gripper jaws are synchronized
Technical Data
| Workpiece | OTR tires |
| Workpiece weight max. | 400 [kg] |
| Stroke per jaw | 180 [mm] |
| Type of drive | electrical |
| Nominal gripping force | 1300 [N] |
| Included in delivery | Gearbox |
| Connection | Portal |
| Control | available on request |
| Handling principle | Grasp |
| Movement type of the gripper | Palletizing mode |
| Gripper type | Form fit |
| Gripping concept | Internal gripping |
| Gripping points | Inner diameter |
| Gripper jaws are synchronized | Yes |
| Arrangement of the workpieces | Sample |
| Number of workpieces in the gripper | 1 |
| Interface to the workpiece | Steel jaw |
| Diameter inside min. | 24 ["] |
| Diameter inside max. | 54 ["] |
| Gathering workpieces | one direction |
| Certifications | LABS / REACH / RoHS |
| Weight | 260 [kg] |
Benefits in detail

- Drive
AC servo motor - Drag chain
- Robot flange
- Ball screw
- Sensors to verify the presence of workpieces
- Gripper jaw
hardened steel