WTR2000-161711-A

Tire gripper for finished tires
Series WTR2000
- Dynamic, strong, and robust ready-to-mount finish tire gripper for palletizing
- Lightweight, modular industry-standard gripper provides flexibility and ease of use
- A secure and balanced grip reduces the risk of tire deformations
- Sensor mounting to verify the presence of the tire
- Can handle a wide range of tire diameters
- Workpiece contact parts are made of stainless steel
Equipment/Options
Drive AC servo motor
Internal gripping
Gripper jaws are synchronized
Technical Data
| Workpiece | PCR tires |
| Workpiece weight max. | 45 [kg] |
| Stroke per jaw | 210 [mm] |
| Type of drive | electrical |
| Included in delivery | Gearbox |
| Connection | Balancer, crane, portal, robot |
| Control | available on request |
| Handling principle | Grasp |
| Movement type of the gripper | all degrees of freedom |
| Gripper type | Form fit |
| Gripping concept | Internal gripping |
| Gripping points | Inner diameter |
| Gripper jaws are synchronized | Yes |
| Arrangement of the workpieces | Sample |
| Number of workpieces in the gripper | 1 |
| Interface to the workpiece | Hacking |
| Diameter inside min. | 12 ["] |
| Diameter inside max. | 27 ["] |
| Workpiece height | 400 [mm] |
| Gathering workpieces | one direction |
| Certifications | LABS / REACH / RoHS |
Benefits in detail

- Robot flange
- Referencing shaft
- Slide
AC servo motor for width adjustment - Gripper jaw
hardened steel pneumatic toggle lever principle