CRX-5iA

Robot
Series CRX
- 8 years maintenance-free
- Safe stop on contact (in cobot mode)
- Hand guidance (during teaching)
- Suitable for a wide range of tasks and applications
Equipment/Options
- IP67
- Accuracy 0.03 mm
- Max. TCP of up to 2.0 m/s
- Possibility to use cobot skills
- Clean room (class 4) possible
Technical Data
Robot series | CRX-Serie |
Load capacity | 5 [kg] |
Reach | 994 [mm] |