ADP-80-000035-A

Comfort APPs

  • Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
  • Full control directly on the teach pendant
  • Manual control and pre-defined programming functions
  • The gripper is configured directly on the robot’s teach pendant
Technical Data
ControlI/O
Robot seriesKR
DescriptionComfort app DIO/Analog for Kassow robot KR
Robot manufacturerKassow Robots
VersionSoftware, documentation
Included in SCMNo
Gripper configuration onRobots
Description / Connection diagram

Description:

  • I/O Comfort app – gripper configuration on your robot – ADP-80-000035-A 

 

Connection diagram: