F014-10-201

Fluid dampers
Series Bullitolino

add to request cart add to compare
Technical Data
TechnologyDefined Comfort
Damper characteristic curveLinear-constant
Damper force135 [N]
Damper tolerance+15/-15 [N]
Damper speed1 [mm/s]
Free-runNo
Free-run length0.0 [mm]
Damper spring returnYes
Damper housing colorUncoated steel
Damper cover colorBlack RAL9005
Damper Ø housing10.0 [mm]
Damper housing length49.0 [mm]
Damper Ø piston rod3.0 [mm]
Damper housing connectionWithout connection
Damper piston rod connectionNo head
Application environmentStandard