F015-10-013
Fluid dampers
Series Giganto
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 210 [N] |
Damper tolerance | +35/-35 [N] |
Damper speed | 15 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Natural |
Damper cover color | Natural |
Damper Ø housing | 10.0 [mm] |
Damper housing length | 42.1 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | No head |
Application environment | Heat-compatible |
Downloads
PDF datasheet
Download