A035-09-019
Air dampers
Series Piccolo
Technical Data
Mass to be braked | 15.0 [kg] |
Damper Ø housing | 9.2 [mm] |
Damper housing length | 68.0 [mm] |
Damper Ø piston rod | 4.0 [mm] |
Damper housing connection | Collar |
Damper piston rod connection | Mushroom head |
Free-run | Yes |
Free-run length | 5.0 [mm] |
Damper reversal point | 18.0 [mm] |
Damper reversal point tolerance | +5/-5 [mm] |
Damper closing time | 0.9 [s] |
Damper closing time tolerance | +0.4/-0.4 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7016 |
Downloads
PDF datasheet
Download