A050-10-012
Air dampers
Series Placido
Technical Data
Mass to be braked | 25.0 [kg] |
Damper Ø housing | 10.4 [mm] |
Damper housing length | 95.0 [mm] |
Damper Ø piston rod | 3.0 [mm] |
Damper housing connection | Window |
Damper piston rod connection | Ball head |
Free-run | Yes |
Free-run length | 10.0 [mm] |
Damper reversal point | 23.0 [mm] |
Damper reversal point tolerance | +5/-5 [mm] |
Damper closing time | 1.3 [s] |
Damper closing time tolerance | +0.6/-0.5 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download