Expired model GEP1406O
2-Jaw Parallel Grippers
Series GEP1400
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP52
- Internal gripping
- Digital I/O
Technical Data
Stroke per jaw | 6 [mm] |
Gripping force in opening (adjustable) max. | 350 [N] |
Closing time | 0.4 [s] |
Opening time | 0.4 [s] |
Repetition accuracy +/- | 0.1 [mm] |
Voltage | 24 [V] |
Max. current regulable by potentiometer | 210 [mA] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Protection to IEC 60529 | IP52 |
Weight | 1 [kg] |
Benefits in detail
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
hardened steel individual gripper finger mounting - Guide
precise T-Slot guide for high forces and moments capacity - Drive
electric drive by 24 VDC step motor - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug signal control line (use only cable without diode)