Expired model GPP1116CO-00-A

2-Jaw Parallel Grippers
Series GPP1000

Personal data
Contact
Company
Message
Equipment/Options
  • 2 million maintenance-free cycles (max.)
  • IP30
  • Magnetic field sensor
Technical Data
Stroke per jaw16 [mm]
Grip force in grip direction min.100 [N]
Travel time in gripping direction30 [ms]
Reset time using spring100 [ms]
Dead weight of mounted gripper finger max.0.1 [kg]
Repetition accuracy +/-0.05 [mm]
Operating pressure2 ... 6 [bar]
Operating temperature5 ... +60 [°C]
Air volume per cycle5.6 [cm³]
Protection to IEC 60529IP30
Weight0.20 [kg]
Benefits in detail
  1. Synchronization
    via rack and pinion
  2. Intermediate jaws
    incl. mounting material included in scope of delivery
  3. Sensing
    mounting and positioning of magnetic field sensors
  4. Lightweight housing
    Hard-coated aluminum alloy
  5. Single-acting pneumatic cylinder
    Spring return
  6. Jaw slave screw
    for changing the gripper's direction of force
  7. Energy supply
    possible from several sides
  8. Gripper jaw
    for connecting the intermediate jaw or an individual gripper finger via centering sleeves