Expired model GZ11-18E

2-Jaw Angular Grippers
Series GZ

Personal data
Message
Benefits in detail
  1. Adjustable switch cam
    direct sensing of gripper jaw movement
  2. Fixing for mounting block
    for inductive proximity switch
  3. Steel (C45K) gripper jaw
    can be machined to suit individual applications and hardened
  4. Adjusting screw
    Infinitely adjustable opening stroke setting of gripper jaw for exact adjustment of the workpiece
  5. Drive
    direct drive via plunger pistons
  6. Robust, lightweight housing
    Hard-coated aluminum alloy
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Integrated gripping force safety device
    integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)