BCM-I-04-00-A

Wireless Communication Module
Series BCM / MCM
- All Zimmer Group IO-Link grippers and MATCH IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Scalable, simple expansion of further grippers by logging on to the master
Technical Data
Control | IO-Link wireless |
Number of grippers, max. | 4 |