MCM-EI-00-00-A

Wireless Communication Module
Series BCM / MCM

  • All Zimmer Group IO-Link grippers and MATCH IO-Link components can be used, regardless of the structure of the existing robot / system base
  • No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
  • No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
  • Scalable, simple expansion of further grippers by logging on to the master
add to request cart add to compare
Technical Data
ControlEthernet/IP