LWR50L-24-00002-A

Match - End-of-Arm-Ecosystem
Series LWR

  • Pneumatic drive combined with IO-Link technology
  • Up to 50% reduction in cycle times and up to 90% less compressed air usage
  • Connection over just one pneumatic line and IO-Link cable
  • Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
  • Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
  • 32 workpieces data sets can be programmed
  • Up to 30 million cycles without maintenance
add to request cart add to compare
Technical Data
ControlIO-Link
Operating temperature+5 ... +50 [°C]
Protection to IEC 60529IP40
Weight0.53 [kg]
Electrical energy transferintegrated
Locking stroke1 [mm]
Repetition accuracy in X, Y0,05 [mm]
Repetition accuracy in Z0,05 [mm]
Tightening force50 [N]
Offset at coupling max. in X,Y1.0 [mm]
Suitable for seriesLWR50F-xx-03/04/05
Type of drivepneumatical
Stroke per jaw6 [mm]
Gripping force in closing455 [N]
Gripping force secured by spring min.125 [N]
Cycle count max.250 [cycle/min]
Dead weight of mounted gripper finger max.0.4 [kg]
Length of the gripper fingers max.90 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure4 ... 7 [bar]
Nominal operating pressure6 [bar]
Air volume per cycle24 [cm³]
Integrated valve technologyYes
Position sensingintegrated
Position sensing using process dataYes
Voltage24 [V]
Current consumption max.0.10 [A]