LWR50L-26-00003-A

Match - End-of-Arm-Ecosystem
Series LWR

  • Secure hold during EMERGENCY STOP
    Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure
  • Contact plate that increases friction value
    The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece
  • Residual holding force < 1N
    The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
add to request cart add to compare
Technical Data
Operating temperature5 ... +80 [°C]
Protection to IEC 60529IP40
Weight1.4 [kg]
Electrical energy transferintegrated
Locking stroke1 [mm]
Repetition accuracy in X, Y0,05 [mm]
Repetition accuracy in Z0,05 [mm]
Tightening force50 [N]
Offset at coupling max. in X,Y1.0 [mm]
Suitable for seriesLWR50F
Adhesive force max.220 [N]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Air volume per cycle75 [cm³]