LWR50L-27-00001-A
Needle gripper
Series LWR
- Smooth stroke configuration
Customise the stroke for your application with infinitely variable adjustment using an adjusting dial - Workpiece drain function
This function guarantees the quick and reliable deposit of the workpiece and prevents disruptions to the process sequence - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Technical Data
Operating temperature | 5 ... +80 [°C] |
Protection to IEC 60529 | IP30 |
Weight | 0.69 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F |
Needle stroke adjustable max. | 1.5 [mm] |
Number of needles | 20 [piece] |
Needle diameter | 0.7 [mm] |
Retract time / Extend time | 0.03 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Air volume per cycle | 1 [cm³] |