TPC-AA79X64M

Profile dampers BasicStop
Series Axial Advanced

  • Design: Axial
  • Degrees of hardness: 55D, 40D
  • Energy absorption per stroke: 450 - 17,810 J
  • Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation450 [J]
Maximum energy absorption per hour in continuous operation13500 [J/h]
Maximum energy absorption per stroke in case of emergency stop630 [J]
Stroke max.62 [mm]
Height H at stroke=079 [mm]
Diameter at stroke=064 [mm]
Diameter at stroke=max.89 [mm]
Number of steps2
Max. screw-in depth E12 [mm]
ThreadM12
Weight177 [g]
Angle of Impact max.15 [°]
PWIS-freeYes
RoHS compliantYes
REACH compliantYes