S8-W-3

Plug-in connector angle
Series S

  • Plug-in connector for flexible fabrication on-site
Technical Data
Fixing threadM8
Connection typeSolder connection
Connection typeSolder connection
VersionAngle
No. of contacts3
Rated voltage60 [V]
Current load (at 40°C)4 [A]
Insulation resistance

≥108Ω

Resistance≤3 mΩ
Contact materialMetal, CuZn, gold-plated
Contact-carrier materialPlastic, PA, BK
Grip body materialPlastic, PBT/PA, BK
Protection to IEC 60529IP67