HRC-02-093390

2-Jaw Parallel Grippers with Long Stroke
Series
Technical Data
Suitable for robot type | ISO TK 50 |
HRC design according to ISO/TS 15066 | Yes |
HRC form | collaborative |
Cable management | external |
Type of drive | electrical |
Control | IO-Link |
Integrated position sensing | Using process data |
Stroke per jaw | 40 [mm] |
Stroke per jaw, adjustable | 40 [mm] |
Self locking mechanism | mechanical |
Gripping force min. | 15 [N] |
Nominal gripping force | 165 [N] |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Control time | 0.125 [s] |
Dead weight of mounted gripper finger max. | 0,3 [kg] |
Length of the gripper fingers max. | 80 [mm] |
Jaw speed in force mode max. | 24 [mm/s] |
Jaw speed in positioning mode max. | 55 [mm/s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating temperature | 5 ... +50 [°C] |
Voltage | 24 [V] |
Current consumption max. | 1.6 [A] |
Minimum positioning path per jaw | 2 [mm] |
Protection to IEC 60529 | IP40 |
Weight | 1.6 [kg] |