HRC-04-072810

Series
- Engineered according to BG/DGUV recommendation
- Certified by BG/DGUV
- Flexibility thanks to integrated workpiece detection featuring the entire stroke
- Integrated valve technology
- Gripping force retention for save handling even in E-Stop
- 360° LED status indicator
- Bidirectional communication for process-data and service-data (fieldbus open)
Technical Data
Suitable for robot type | ISO TK 50 |
HRC design according to ISO/TS 15066 | Yes |
HRC form | collaborative |
Cable management | external |
Type of drive | pneumatical |
Control | IO-Link |
Stroke per jaw | 6 [mm] |
Gripping force in closing | 130 [N] |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Gripping force secured by spring min. | 40 [N] |
Closing time | 0.02 [s] |
Opening time | 0.04 [s] |
Repetition accuracy +/- | 0.025 [mm] |
Integrated valve technology | Yes |
Integrated position sensing | Using process data |
Current consumption max. | 0.10 [A] |
Voltage | 24 [V] |
Operating pressure | 4 ... 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | +5 ... +50 [°C] |
Air volume per cycle | 5.4 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.74 [kg] |
Accessory
Universal jaw aluminium HRC-UB-03-081673 | ![]() |
Plug-in Connector Straight Cable 5 m - Female M12 KAG500-02 | ![]() |
Plug-in connector straight 5 m - plug, socket M12 KAG500IL | ![]() |
Y-Plug-in Connector B12-Y-5IL | ![]() |
Gummieinsatz ZUB000024 | ![]() |