MGD812N

3-Jaw Concentric Grippers
Series MGD800

"The superior"

  • Gripper jaws may be almost 100% longer in comparison to the benchmark
    The highest force and torque measurement enables flexible for maximum dynamics
  • Best price/performance ratio
    Reduces your investment costs and speeds the ROI for your application
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
Technical Data
Stroke per jaw12 [mm]
Gripping force in closing1130 [N]
Gripping force in opening1200 [N]
Closing time0.12 [s]
Opening time0.12 [s]
Repetition accuracy +/-0.02 [mm]
Operating pressure min.3 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.+5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle69 [cm³]
Clean room applications according to DIN EN ISO 14644-16
Protection to IEC 60529IP40
Weight1.7 [kg]
Benefits in detail
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Sensing slot
    mounting and positioning of magnetic field sensors
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Energy supply
    possible from several sides
  5. Wedge hook mechanism
    synchronized the movement of the gripper jaws
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage (from size 803 upwards)
  7. Position sensing
    permanent magnet for direct monitoring of piston movement
  8. Precise T-Slot guide
    high forces and moments capacity