Linear Rail Slides
Series LS

  • Precise profile guide
    The linear guide with ball bearing circulation and scrapers provides high precision and rigidity
  • Standardised adapter plate
    Reduce your manufacturing effort and ensure standardisation for your follow-on tools
  • Modular layout
    Makes it possible to combine several units directly to each other and to minimise your design effort
Series features
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
Installation Size: LS10
Order-No.HubDruckkraftZugkraft
LS10-2525 [mm]40 [N]30 [N]
LS10-5050 [mm]40 [N]30 [N]
Installation Size: LS16
Order-No.HubDruckkraftZugkraft
LS16-2525 [mm]100 [N]85 [N]
LS16-5050 [mm]100 [N]85 [N]
  1. Linear guide with recirculating ball and wiper
    dual linear guidance for high forces and moments capacity
  2. Mounting groove
    quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G
  3. Energy supply
    possible from several sides
  4. Mounting and positioning
    mounting possible from several sides for versatile positioning
  5. Mounting groove for magnetic field sensor integrated, space saving position sensing
  6. Drive
    double-acting pneumatic cylinder
  7. Robust, lightweight housing
    Hard-coated aluminum alloy
  8. Stroke limiting screw