SB54-B
Series
"The economical"
- Concentration on the essentials
The most cost-effective type of swivelling reduces your production costs - Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Flexible swivel angle
90° or 180°; you decide which using the provided limit stops. This allows you to be flexible while only needing to maintain one product in your system
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- IP54
- Inductive sensor
- Positionability - 2 positions
- Adjustable swivel angle
- Rotation angle 90°
- Rotation angle 180°
- Shaft extension
- End positions adjustable +/- 3
Technical Data
Swivel angle | 90 / 180 [°] |
Torque per jaw | 1.6 [Nm] |
Swivel angle regulable +/- | 3 [°] |
Repetition accuracy +/- | 0.5 [°] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 7 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 16 [cm³] |
Protection to IEC 60529 | IP54 |
Weight (pair) | 2.2 [kg] |
FD | 425 [N] |
FZ | 425 [N] |
Accessory
Benefits in detail
- Drive shaft
as hexagonal or round shaft with feather key, depending on design quick and cost effective positioning of application-specific workpiece intakes - Two way bearing drive shaft
high forces and moments capacity - Stop
swivel angle of 90 and 180° stable, with Fibroflex stop surface - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch integrated in housing, therefore no additional interference contour - End position
+/- 3° adjustable end position - Force transfer
stable toothed belt with steel reinforcement quiet, reliable, durable - Energy supply
possible from several sides - Drive
double-acting rotor cylinder