Angle Pivot Units
Series SWM1000
"The slim"
- Optimised design
Adjusted to a gantry axle, you can integrate the unit in your machine loading system to save space - Large locating flange
The large mounting surface simplifies your design and allows secure attachment of follow-on tools - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Installation Size: SWM1035
Order-No. | Swivel angle | Swivel angle regulable +/- | Torque 0° | |
---|---|---|---|---|
SWM1035 | 90 [°] | 3 [°] | 10 [Nm] |
Installation Size: SWM1045
Order-No. | Swivel angle | Swivel angle regulable +/- | Torque 0° | |
---|---|---|---|---|
SWM1045 | 90 [°] | 3 [°] | 21 [Nm] |
Installation Size: SWM1054
Order-No. | Swivel angle | Swivel angle regulable +/- | Torque 0° | |
---|---|---|---|---|
SWM1054 | 90 [°] | 3 [°] | 40 [Nm] |
Installation Size: SWM1063
Order-No. | Swivel angle | Swivel angle regulable +/- | Torque 0° | |
---|---|---|---|---|
SWM1063 | 90 [°] | 3 [°] | 64 [Nm] |
Installation Size: SWM1080
Order-No. | Swivel angle | Swivel angle regulable +/- | Torque 0° | |
---|---|---|---|---|
SWM1080 | 90 [°] | 3 [°] | 150 [Nm] |
- Mounting and positioning
- Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation included in scope of delivery - Adjustable end position
+/- 3° adjustable end position - Intake flange
for connection to application-specific adapter plate (to be supplied by the customer) - Force transfer 90° pivoting
toggle lever principle - Patented, hydraulic shock absorber
adjustable end position damping