Series
- To cover the profile section ends
Installation Size: SO-111
Order-No. | Dimension A | Dimension B | |
---|---|---|---|
SO-11110020 | 10 [mm] | 20 [mm] | |
SO-11120020 | 20 [mm] | 20 [mm] | |
SO-11120040 | 20 [mm] | 40 [mm] | |
SO-11140040 | 40 [mm] | 40 [mm] |
Order-No. | Dimension A | Dimension B | |
---|---|---|---|
SO-11110020 | 10 [mm] | 20 [mm] | |
SO-11120020 | 20 [mm] | 20 [mm] | |
SO-11120040 | 20 [mm] | 40 [mm] | |
SO-11140040 | 40 [mm] | 40 [mm] |