Vacuum generator
Series KE

  • Special features
    Complete solution for easiest installation Integrated valve technology and vacuum monitoring Wide range of outputs Normally open suction valve Electronic vacuum switch (KE15NOE) Digital vacuum switch (KE15NOD, KE25NOD)
Installation Size: KEM10
Order-No.Nozzle diameterVacuum levelMax. suction capacity
KEM10NOE1 [mm]85 [%]23 [l/min]
Installation Size: KE15
Order-No.Nozzle diameterVacuum levelMax. suction capacity
KE15NOD1.5 [mm]85 [%]65 [l/min]
KE15NOE1.5 [mm]85 [%]65 [l/min]
Installation Size: KE25
Order-No.Nozzle diameterVacuum levelMax. suction capacity
KE25NOD2.5 [mm]85 [%]161 [l/min]
KE25NOE2.5 [mm]85 [%]161 [l/min]