LBPS-NICHT-MOEGLICH

Clamping Element
Series LBHS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through residual stress
  • the power pack
    Up to 0.5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
  • Maximum flexibility
    Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKSHS20SHS..Cshow variant
THKSHS20SHS..LCshow variant
THKSHS20SHS..LVshow variant
THKSHS20SHS..Vshow variant
CPCARC(ARU)20ARC-FNshow variant
CPCARC(ARU)20ARC-FSshow variant
CPCARC(ARU)20ARC-MNshow variant
CPCARC(ARU)20ARC-MSshow variant
HIWINRG(QR)30RGW..CCshow variant
HIWINRG(QR)30RGW..HCshow variant
HIWINCRG30CRGW..CCshow variant
HIWINCRG30CRGW..HCshow variant
HIWINCRG30CRGH..CAshow variant
HIWINCRG30CRGH..HAshow variant
HIWINRG(QR)30QRW..CCshow variant
HIWINRG(QR)30QRW..HCshow variant
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Housing - functional component
    Generating clamping force by clamping material Narrow and low design
  3. Eroding contour
    Used for opening the element under pressure
  4. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  5. Sealing plates
    for double-sided hydraulic line connection
  6. Scraper
    Optionally available with "A" article ending