LBHS4514MS2

Clamping and braking elements | hydraulic
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
SBC | SBI | 45 | SBI..FL | show variant |
SBC | SBI | 45 | SBI..FLL | show variant |
SBC | SBI | 45 | SBI..HL | show variant |
SBC | SBI | 45 | SBI..HLL | show variant |
SBC | SBI | 45 | SBI..SL | show variant |
SBC | SBI | 45 | SBI..SLL | show variant |
Technical Data
Holding force | 7000 [N] |
Installation direction | from the front |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 4.3 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending
Downloads
Download CAD data
Download