HK3014D

Clamping elements | manual
Series HK

  • broad range of products
    For all common profile rail guides
  • Tool-free opening and closing (bi-stable)
    By turning the clamping lever
  • Maintenance free
    Up to 50,000 static clamping cycles
add to request cart add to compare
Technical Data
Holding force2000 [N]
Tightening torque15.00 [Nm]
Installation directionfrom above
max. length clamping39
Wiper-
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Clamping lever made from plastic
    Freely adjustable (release by lifting)
  3. Clamping jaw
    The floating bearings guarantee symmetrical application of force
  4. Housing
    chemically nickel plated steel