HF145-001-003


Series

  • Designed as aggregate carrier
  • Suitable for processing of wood, plastics, light metal and composites
add to request cart add to compare
Equipment
  • Speed monitoring
  • Conus cleanig of tool fixation
  • Labyrinth seal
  • Sealing air
  • Tool fixation monitoring
  • IO-Link Interface
  • Automatic tool change
Options
  • Aggregate interface
  • C-axis interface
  • Vector controlled / feedback
  • Acceleration sensor
  • Manual tool release pushbutton
  • Robot change unit
Technical Data
Nominal output S111.8 [kW]
Rated torque S19.6 [Nm]
Max. speed24.000 [rpm]
Nominal speed11.780 [rpm]
Nominal current S125.0 [A]
Tool interfaceHSK-F63
Motor technologyAsynchronous
Number of poles4
Release unitPneumatic
CoolingElectric fan
Weight35 [kg]