HF150-003-001


Series

  • Designed as aggregate carrier
  • Suitable for processing of wood, plastics, light metal and composites
add to request cart add to compare
Equipment
  • Speed monitoring
  • Conus cleanig of tool fixation
  • Labyrinth seal
  • Sealing air
  • Controllable air connectors
  • Tool fixation monitoring
  • Vector controlled / feedback
  • IO-Link Interface
  • Automatic tool change
Options
  • Bearing temperature sensor
  • Aggregate interface
Technical Data
Nominal output S114.5 [kW]
Rated torque S114.7 [Nm]
Max. speed26.000 [rpm]
Nominal speed9.450 [rpm]
Nominal current S130.0 [A]
Tool interfaceHSK-F63
Motor technologyAsynchronous
Number of poles4
Release unitPneumatic
CoolingWater
Weight35 [kg]