F035-08-018

- Components for drawers and sliding doors
- The Zimmer Group specializes in drawer and sliding door damping and supplies you with the latest technology at the highest level. Due to their high adaptability, our components for sliding door damping are easily integrated into our customers' systems. Due to the high flexibility of our designs, we offer a wide range of standard products as well as solutions designed specifically for a customer.
Technical Data
Stroke | 35 [mm] |
Maximum force | 14.5±2,5 [N] |
∅ Of damperhousing | 8.0 [mm] |
Housing length | 80 [mm] |
Piston rod length | 45 [mm] |
Design | Komponenten |
Damping type | Fluiddämpfer |
Suitability | Schiebetürendämpfung |
Downloads
PDF datasheet
Download