• Dampers for drawers
    Drawer damping has securely established itself as an indispensable standard.
  • The Zimmer Group specializes in drawer damping and supplies you with optimal comfort for your products at the highest level.
  • Our individual dampers for drawer damping turn heads thanks to the multitude of options for integration into customers' systems. Due to the high adaptability of our design, Zimmer is offering a wide range of dampers as well as solutions designed specifically for a customer.
  • Precise – Flexible – Tested
    This describes our components for damping drawers.
Order-No.StrokeHead shape / ConnectionMass to be braked
A042-10-00642 [mm]Tubing head20 [kg]
A042-10-01242 [mm]No head20 [kg]
A042-10-01442 [mm]Magnetic head20 [kg]
A042-10-01642 [mm]Magnetic head20 [kg]
A042-10-02042 [mm]Magnetic head20 [kg]