E050-08-087

- Product characteristics
The RETRO automatic self-closing unit consists of a pneumatic damper with integrated self return mechanism. - The RETRO automatic self-closing unit is available individually or in a set with various actuators.
- The geometry of the RETRO automatic self-closing unit derives primarily from its function. The focus is on the visually functional design with the most compact dimensions possible.
- The RETRO automatic self-closing unit features a high load capacity. For weights to be dampened of 25 kg per unit.
- The strengths of the automatic self-closing unit are its versatile application options, high flexibility, modular design and compactness.
- The RETRO automatic self-closing unit can be installed both horizontally and vertically without special previous knowledge.
Technical Data
Stroke | 50 [mm] |
Distance between holes | 224 [mm] |
Mass to be braked | 50 [kg] |
Housing length | 237 [mm] |
Housing width | 10.4 [mm] |
Housing height without locking lever | 17.3 [mm] |
Housing height with locking lever | 23.8 [mm] |
Design | Systeme |
Damping type | Fluiddämpfer |
Suitability | Schiebetürendämpfung |
Downloads
PDF datasheet
Download