• Product characteristics
    The SILENTO FORTE self-closing unit consists of a damper with an integrated self return mechanism.
  • The SILENTO FORTE self-closing unit is available individually (in various designs) or in a set with an actuator.
  • The SILENTO FORTE self-closing unit stands out due to its high loading capacity of 15 - 50 kg per unit.
  • The core strengths of the SILENTO FORTE self-closing unit is versatile range of potential applications and its high level of flexibility.
  • During development, special emphasis was placed on designing an universally usable system.
Order-No.StrokeDistance between holesMass to be braked
E110-15-006110 [mm]154,5/154,2 [mm]15 [kg]
E110-15-007110 [mm]154,5/154,2 [mm]35 [kg]
E110-15-008110 [mm]154,5/154,2 [mm]50 [kg]
E110-15-009110 [mm]154,5/154,2 [mm]50 [kg]
E110-15-094110 [mm]154,5/154,2 [mm]25 [kg]