S050-08-002

- Product characteristics
The SILENTO UNIVERSALE automatic self-closing unit consists of one or two fluid dampers with an integrated self return mechanism. - The SILENTO UNIVERSALE automatic self-closing unit is available individually or in a set with an actuator.
- The geometry of the SILENTO UNIVERSALE derives primarily from its function. The focus is on the visually functional design with the most compact dimensions possible.
- The SILENTO UNIVERSALE automatic self-closing unit features a high load capacity and its modular design. For weights to be dampened of 30/50/70 kg per unit.
- The strengths of the SILENTO UNIVERSALE automatic self-closing unit are its versatile application options, high flexibility, modular design and compactness.
- The SILENTO UNIVERSALE automatic self-closing unit can be installed both horizontally and vertically without special previous knowledge.
- Customer-specific adjustments of the performance of the SILENTO UNIVERSALE automatic self-closing unit are possible in terms of damper performance and spring force.
Technical Data
Mass to be braked | 15 [kg] |
Design | Systeme |
Damping type | Fluiddämpfer |
Suitability | Schiebetürendämpfung |
Downloads
PDF datasheet
Download