2-jaw radial gripper
Series GG4000

- Mounting for inductive proximity switch
Series features
- 10 million maintenance-free cycles (max.)
- High-strength S
- IP64
- Magnetic field sensor
- Inductive sensor
- Purged air
Installation Size: GG4032
Installation Size: GG4040
Installation Size: GG4049
Installation Size: GG4058
Installation Size: GG4072

- Stroke adjustment screw
Infinitely adjustable opening stroke - Removable centering sleeves
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch - Sealed rotation point
for use under extreme conditions