Series
"The robust"
- Securing the workpiece in case of drop in pressure above clamping element on the condition of a positive gripper jaw design
- Dimensions based on GH6000 series standard gripper
- Long stroke, up to 200 mm per jaw
- Stable T-slot guide, guided completely along the entire length of the housing
- For gripper fingers with a length of up to 600 mm
- Compact design, through stacked cylinder and guide
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
Installation Size: GHK6140
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6140 | 40 [mm] | 490 [N] | 370 [N] |
Installation Size: GHK6160
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6160 | 60 [mm] | 510 [N] | 400 [N] |
Installation Size: GHK6180
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6180 | 80 [mm] | 530 [N] | 430 [N] |
Installation Size: GHK6240
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6240 | 40 [mm] | 1120 [N] | 900 [N] |
Installation Size: GHK6260
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6260 | 60 [mm] | 1200 [N] | 980 [N] |
Installation Size: GHK6280
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6280 | 80 [mm] | 1280 [N] | 1100 [N] |
Installation Size: GHK62100
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK62100 | 100 [mm] | 1350 [N] | 1100 [N] |
Installation Size: GHK62150
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK62150 | 150 [mm] | 1400 [N] | 1100 [N] |
Installation Size: GHK6360
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6360 | 60 [mm] | 1840 [N] | 1520 [N] |
Installation Size: GHK63100
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK63100 | 100 [mm] | 2100 [N] | 1700 [N] |
Installation Size: GHK63150
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK63150 | 150 [mm] | 2270 [N] | 1900 [N] |
Installation Size: GHK6460
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK6460 | 60 [mm] | 3000 [N] | 2600 [N] |
Installation Size: GHK64100
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK64100 | 100 [mm] | 3200 [N] | 2700 [N] |
Installation Size: GHK64150
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK64150 | 150 [mm] | 3300 [N] | 2780 [N] |
Installation Size: GHK64200
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GHK64200 | 200 [mm] | 3400 [N] | 2900 [N] |
- Mounting block
mounting for inductive proximity switch - Mounting and positioning
mounting possible from several sides for versatile positioning - Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
individual gripper finger mounting - Precise long T-Slot guides
high forces and moments capacity - Drive
two double-acting pneumatic cylinders synchronized by gearwheel - Energy supply
possible from several sides CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation) - Robust, lightweight housing
Hard-coated aluminum alloy