WER02FS04

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | electrical |
Connection type | Plug-in Connector |
Connection type | RST |
Connection type | Male |
Connection assignment | 4 polig Stift |
Fixing thread | M8 |
No. of contacts | 4 |
Nominal current | 4 [A] |
Supply voltage | 60 [V AC] |
Supply voltage | 75 [V DC] |
Weight | 0.03 [kg] |