WER2000FPL01-03

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | pneumatic |
Fixing thread | G1/4" |
Number of fluid couplings | 1 |
Nominal diameter | 1/4" |
Operating pressure max. | 10 [bar] |
Weight | 0.06 [kg] |