WER2000LPL06-00

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Loose part |
Transmission mode | pneumatic |
Fixing thread | M5 |
Number of fluid couplings | 6 |
Nominal diameter | 5 |
Operating pressure max. | 10 [bar] |
Weight | 0.05 [kg] |