Flat Swivel Units
Series MSF

"The unique"

  • Decide for yourself!
    Flange connection or journal shaft, with or without shock absorbers: The multitude of variants ensure you always find what you need
  • Flat structure
    Thanks to the reverse double piston drive, the unit can work in operations requiring flat conditions. This is how you can build your application to save more space
  • Infinitely adjustable swivel angle
    Become flexible and unique with the completely adjustable swivel angle that also reduces set up times
Series features
  • 10 million maintenance-free cycles (max.)
  • Elastomer end position damping
  • Fluid feed-through
  • IP41
  • Magnetic field sensor
  • Shaft extension
  • Flange
  • Flange with integrated 2-way rotary distributor
Installation Size: MSF34
Order-No.Swivel angleTorqueEnd position damping by
MSF34N-F00190-180 [°]0.4 [Nm]Elastomer
MSF34S-F00190-180 [°]0.4 [Nm]PowerStop
MSF34N-F00290-180 [°]0.4 [Nm]Elastomer
MSF34S-F00290-180 [°]0.4 [Nm]PowerStop
MSF34N-D290-180 [°]0.3 [Nm]Elastomer
MSF34S-D290-180 [°]0.3 [Nm]PowerStop
Installation Size: MSF40
Order-No.Swivel angleTorqueEnd position damping by
MSF40N-F00190-180 [°]0.7 [Nm]Elastomer
MSF40S-F00190-180 [°]0.7 [Nm]PowerStop
MSF40N-F00290-180 [°]0.7 [Nm]Elastomer
MSF40S-F00290-180 [°]0.7 [Nm]PowerStop
MSF40N-D290-180 [°]0.6 [Nm]Elastomer
MSF40S-D290-180 [°]0.6 [Nm]PowerStop
Installation Size: MSF44
Order-No.Swivel angleTorqueEnd position damping by
MSF44N-F00190-180 [°]1.2 [Nm]Elastomer
MSF44S-F00190-180 [°]1.2 [Nm]PowerStop
MSF44N-F00290-180 [°]1.2 [Nm]Elastomer
MSF44S-F00290-180 [°]1.2 [Nm]PowerStop
MSF44N-D290-180 [°]1 [Nm]Elastomer
MSF44S-D290-180 [°]1 [Nm]PowerStop
  1. Air flow control valve
    for speed regulation included in scope of delivery
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Mounting and positioning
    mounting possible from several sides for versatile positioning
  4. Tool intake
    with shaft extension or flange available
  5. Force transfer
    rack and pinion
  6. Up to 2 way integrated air feed-through
    for hoseless air transfer hose package does not have to be pivoted
  7. Sensing slot
    mounting and positioning of magnetic field sensors
  8. Integrated shock absorbers with spiral groove technology
    adjustable end position damping