Rotary Cylinders
Series SH

"The flexible"

  • Movable to four positions
    The two separately or jointly controlled rotors provide you with the greatest flexibility in positioning your workpieces
  • High torque rating
    The optimal ratio of installation space and torque reduces interference contours and creates precious space in your application
  • 360° swivel angle
    Do you want your application to be flexible and individualised? The infinitely variable 360° adjustable swivel angle lets you!
Series features
  • 1.5 million maintenance-free cycles (max.)
  • IP54
  • Positionability - 4 positions
  • 1 million maintenance-free cycles (max.)
Installation Size: SH-5
Order-No.Swivel angleTorque outer bladeTorque inner blade
SH-5360 [°]2.73 [Nm]0.59 [Nm]
Installation Size: SH-20
Order-No.Swivel angleTorque outer bladeTorque inner blade
SH-20360 [°]7.2 [Nm]2.35 [Nm]
  1. 0-position
    High-pressure air in 1B and 2B: Internal- and external blades go to the 0-position
  2. First 90°-intermediate adjustment
    High-pressure air A and A‘: The external blade swivel up to the external limit stop (Stopper) at 90 °.
  3. Second 90°-intermediate setting
    High-pressure air B and B‘: The external blade swivels with the internal 90° limit stop to the 0-position. The internal blade swivel 180° set opposite each other.
  4. Third 90°-intermediate adjustment
    High-pressure air A and B: The external blade swivels with the internal blade in the movement direction at 90°.