Series S

  • Special features
    With choice of female or male threads Available with integrated vacuum generator
Installation Size: SAV
Order-No.Connection typeFixing threadNo. of contacts
SAVM5M5 AG
SAVM5-01M5 AG
SAV1-81/8" AG
SAV1-8-031/8" AG
SAV1-41/4" AG
Installation Size: SI
Order-No.Connection typeFixing threadNo. of contacts
SI1-81/8" IG
SI1-41/4" IG
Installation Size: SA
Order-No.Connection typeFixing threadNo. of contacts
SAM5M5 AG
SAM5-01M5 AG
SA1-81/8" AG
SA1-8-061/8" AG
SA1-41/4" AG